IESNA:LM-63-2002
[TEST]P1442033
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-33)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/23/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]ABB-C2-827-X-U-A-GM
[LUMINAIRE]ARBOR OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]ASYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]2200K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]0.0849899
[_PF]0.990472
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]0.5
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]724
TILT=NONE
1 -1 1 38 22 1 1 -0.395833 -0.395833 0
1 1 19
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 61 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 63 65 75
85 90 95 105 115 125 135 145 155 165
175 180
12.7 22.2 27.8 31.8 30.2 27.8 28.6 34.9 40.5 49.2
60.3 73 79.4 88.1 96.9 104 110.4 118.3 136.6 148.5
165.2 171.5 173.9 173.1 166.7 162.8 155.6 141.3 122.3 100.8
78.6 57.2 39.7 23.8 15.1 9.5 7.1 0
12.7 22.2 27 28.6 30.2 27 30.2 34.9 40.5 47.6
61.9 72.3 81.8 88.9 97.7 105.6 113.5 122.3 139 149.3
165.9 174.7 178.6 176.3 169.9 165.9 158.8 142.9 123.1 100.8
79.4 58 38.9 23.8 14.3 8.7 7.1 0
12.7 20.6 23.8 27.8 30.2 31 34.1 34.9 39.7 49.2
54.8 60.3 69.9 77.8 88.1 96.9 105.6 115.9 139 154.8
176.3 186.6 188.2 183.4 173.9 168.3 160.4 142.1 123.9 105.6
87.3 68.3 48.4 29.4 15.1 7.1 6.4 0
12.7 19.8 19.8 23.8 26.2 29.4 33.3 35.7 38.9 45.3
47.6 53.2 60.3 66.7 73 81.8 91.3 103.2 126.2 143.7
171.5 190.6 197.7 196.1 196.1 195.3 195.3 189 177.9 163.6
141.3 115.1 84.2 51.6 22.2 7.1 5.6 0
12.7 18.3 19.8 22.2 25.4 25.4 31 34.9 38.9 42.1
44.5 48.4 54 60.3 69.1 78.6 89.7 105.6 134.2 161.2
200.9 233.4 251.7 254.9 256.5 255.7 250.9 235 217.6 196.9
169.9 138.2 101.6 60.3 21.4 7.1 5.6 0
12.7 16.7 16.7 22.2 24.6 24.6 26.2 29.4 31 34.1
36.5 41.3 48.4 58 69.9 82.6 100.8 126.2 178.6 233.4
301.7 346.2 379.5 390.6 389.9 386.7 376.4 347.8 314.4 275.5
232.6 182.6 131 80.2 34.1 7.1 5.6 0
12.7 15.9 14.3 22.2 22.2 21.4 23 23.8 26.2 28.6
31 36.5 43.7 55.6 69.9 87.3 112 152.4 231.1 308.9
387.5 462.1 509 510.5 509.7 512.1 510.5 482.8 439.9 397
343 276.3 206.4 134.2 61.9 9.5 6.4 0
12.7 15.1 13.5 19.1 19.8 17.5 20.6 20.6 23.8 27
29.4 35.7 43.7 54.8 68.3 89.7 117.5 162 248.5 324.7
409.7 486.7 520.9 522.5 528.8 531.2 525.6 486.7 441.5 400.2
343 274.7 200.9 125.5 50.8 8.7 6.4 0
12.7 15.1 13.5 18.3 19.8 17.5 19.8 20.6 23.8 27
30.2 35.7 44.5 54 68.3 87.3 115.1 163.6 245.3 324.7
411.3 489.9 516.1 517.7 524 525.6 520.1 481.2 438.3 397
340.6 272.3 199.3 123.9 50.8 8.7 6.4 0
12.7 13.5 12.7 15.9 18.3 16.7 19.1 19.8 22.2 25.4
30.2 35.7 43.7 52.4 62.7 79.4 101.6 138.2 197.7 258.8
324 374.8 407.3 416.8 415.3 409.7 399.4 373.2 336.7 295.4
247.7 192.9 136.6 79.4 27 7.1 5.6 0
12.7 12.7 11.9 16.7 18.3 16.7 17.5 19.8 21.4 24.6
28.6 35.7 42.9 49.2 59.6 71.5 85 111.2 150.9 191.4
235.8 268.4 282.7 289 293 291.4 282.7 262 241.4 218.4
185.8 150.1 108.8 65.1 24.6 6.4 4.8 0
12.7 12.7 11.9 16.7 18.3 16.7 18.3 20.6 22.2 23.8
28.6 34.1 42.9 51.6 60.3 70.7 83.4 105.6 139 173.1
215.2 244.6 256.5 262.8 271.5 272.3 268.4 254.9 237.4 212.8
179.4 141.3 99.2 56.4 20.6 6.4 4.8 0
12.7 12.7 11.9 17.5 17.5 17.5 19.1 20.6 22.2 23.8
28.6 35.7 41.3 50.8 61.1 73 85.8 107.2 135.8 164.4
195.3 215.2 226.3 230.3 233.4 233.4 229.5 218.4 203.3 184.2
158 126.2 90.5 51.6 18.3 6.4 4.8 0
12.7 11.9 13.5 16.7 17.5 18.3 19.8 22.2 25.4 28.6
32.6 40.5 46.8 55.6 64.3 72.3 83.4 101.6 126.2 151.7
173.9 186.6 190.6 186.6 178.6 175.5 169.1 155.6 140.5 123.9
105.6 82.6 57.2 31.8 14.3 7.1 5.6 0
12.7 11.9 13.5 18.3 18.3 19.1 20.6 23 27.8 33.3
40.5 50 55.6 61.9 69.1 77.8 86.5 100.8 120.7 139.7
158 171.5 176.3 174.7 169.1 166.7 161.2 146.9 127.8 108.8
87.3 65.9 45.3 26.2 13.5 7.1 5.6 0
12.7 11.9 14.3 17.5 21.4 20.6 23.8 27 31.8 35.7
42.1 46.8 53.2 59.6 65.9 72.3 80.2 92.1 108.8 123.9
138.2 148.5 151.7 149.3 146.1 143.7 139 126.2 112 96.9
78.6 60.3 42.9 27.8 15.1 7.9 6.4 0
12.7 12.7 14.3 16.7 19.8 24.6 27 30.2 32.6 35.7
38.9 42.9 47.6 52.4 57.2 62.7 69.9 80.2 93.7 109.6
123.9 130.2 131.8 129.4 125.5 123.1 118.3 108.8 96.9 84.2
70.7 56.4 41.3 27 13.5 7.1 5.6 0
12.7 12.7 14.3 16.7 20.6 23 26.2 30.2 34.1 38.1
39.7 42.1 46.1 50 54.8 59.6 65.9 76.2 89.7 103.2
115.9 122.3 123.9 120.7 117.5 115.1 112 104 95.3 84.2
73 59.6 44.5 29.4 15.1 7.1 5.6 0
12.7 13.5 15.1 16.7 19.8 23 25.4 27 31 32.6
34.9 37.3 40.5 42.9 46.8 50.8 56.4 67.5 81 96.9
109.6 119.1 121.5 119.9 117.5 116.7 114.3 107.2 96.9 85.8
73.8 59.6 43.7 28.6 14.3 7.1 5.6 0
12.7 13.5 13.5 17.5 19.8 22.2 23.8 24.6 27 28.6
29.4 30.2 32.6 34.9 37.3 41.3 48.4 59.6 73 87.3
99.2 107.2 110.4 111.2 108.8 108 104.8 98.5 89.7 80.2
69.1 55.6 42.9 28.6 15.1 7.1 5.6 0
12.7 13.5 12.7 15.9 18.3 19.8 19.8 21.4 23.8 25.4
26.2 27.8 28.6 30.2 32.6 37.3 43.7 54 68.3 81
92.1 99.2 102.4 102.4 100.8 100 96.9 90.5 82.6 73
62.7 50.8 38.1 25.4 15.1 8.7 7.1 0
12.7 14.3 12.7 14.3 16.7 19.1 19.8 20.6 23.8 24.6
25.4 27 27.8 28.6 31.8 35.7 43.7 54 67.5 81
91.3 97.7 101.6 102.4 100 98.5 95.3 89.7 81 71.5
61.1 50 37.3 24.6 14.3 8.7 7.1 0
